• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sign Board Frame EA440HX-11

Sign Board Frame EA440HX-11

【Product Specifications】
・For Hanging The Bottom
・Corresponds To Board Thickness 3mm
・Please Cut The Product According To The Panel Size
・Full length …1m
・Size …20×15mm

Part Number

Configured Part Number is shown.

EA440HX-11

Part Number
EA440HX-11
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440HX-11 in the Sign Board Frame EA440HX-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)