Brass Round Bar (for Free Cutting) EA441BA-8

Brass Round Bar (for Free Cutting) EA441BA-8

【Product Specifications】
・JIS Standard-H3250 C3604BD
・Excellent machinability
・Dia. (mm)…8
・Length (mm)…300

Part Number

Configured Part Number is shown.

EA441BA-8

Part Number
EA441BA-8
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA441BA-8 in the Brass Round Bar (for Free Cutting) EA441BA-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)