[Weather-resistant] MC Nylon Round Bar EA441ND-20

[Weather-resistant] MC Nylon Round Bar EA441ND-20

【Product Specifications】
・Material-MC nylon (MC801)
・Length-500mm
・OD (mm)…20

Part Number

Configured Part Number is shown.

EA441ND-20

Part Number
EA441ND-20
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA441ND-20 in the [Weather-resistant] MC Nylon Round Bar EA441ND-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)