Rope Sleeve Crimper EA628S-3.5

Rope Sleeve Crimper EA628S-3.5

【Product Specifications】
・For dia. 1.5 to 3.5mm
・Length-380mm
・For EA628SD-1.5 to -3.5A
・Weight-900g
・Cutting capacity-3.5mm
・You can cut and crimp wire ropes with this product

Part Number

Configured Part Number is shown.

EA628S-3.5

Part Number
EA628S-3.5
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628S-3.5 in the Rope Sleeve Crimper EA628S-3.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)