6 Series (Groove Width 8 mm), for 2-Row Grooves, Bracket With Protrusion

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass (chrome plating finish)
・-12 to -13 are screws with (-)head
・-14 to -17 are screws with hex hole head, and hex wrench is supplied.
・Applicable wire dia.…0.8 to 1.0mm