Thick Bracket - For 3 Slots - For 6 Series (Slot Width 8 mm) Aluminum Frame

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Applicable wire dia.…1.5 to 3.0mm

【Product Specifications】
・Material-SUS304
・Applicable wire dia.…1.5 to 3.0mm