Stainless Steel Wire Rope EA628SJ-2.0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・30m/roll
・Material-SUS304
・Wire rope construction-7 x 7
・Wire dia.(mm)…2.00
・Breaking load(kg)…290
・Weight(g)…486

【Product Specifications】
・30m/roll
・Material-SUS304
・Wire rope construction-7 x 7
・Wire dia.(mm)…2.00
・Breaking load(kg)…290
・Weight(g)…486