Hanging Chain Set with Ring (Stainless Steel) EA628SK-57

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Chain : SUS304(Electrolytic polishing),Double ring : SUS304(Polishing finish)
・Chain length…800mm
・Size(mm)…A:8.5B:2.5
・Working load…3kg
・Double ring ID…16mm
・Double ring wire dia.…1.4mm
・Chain wire dia.…1.6mm
・Chain with double rings at both ends