[Stainless Steel] Wire Rope EA628SR-110

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Wire construction-7×7
・100m/roll
・Wire dia.-1mm
・Breaking load-75kg

【Product Specifications】
・Material-SUS304
・Wire construction-7×7
・100m/roll
・Wire dia.-1mm
・Breaking load-75kg