Wire with Screwing Terminal EA628ST-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Wire :Stainless (SUS304)、Terminal :Steel (Trivalent Unichrome Plating )
・With Both Ends Screwed Terminal
・Terminal Hole Dia …Dia 5.2mm
・The wire diameter …1.5mm
・Usage Load …50kg
・Full length …450mm