8-45 Series (Groove Width 10 mm) - For 1-Row Groove - Reversing Bracket With Protrusion, 4-Mounting Hole Type

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・D…6
・L1…75
・S…9
・W…32
・Working load (kg)…30

【Product Specifications】
・Material-SUS304
・D…6
・L1…75
・S…9
・W…32
・Working load (kg)…30