Thick Brackets - For 2 or More Slots - For 8-45 Series (Slot Width 10mm) Aluminum Frames

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・D…10
・L1…125
・S…17
・W…53
・Working load (kg)…120

【Product Specifications】
・Material-SUS304
・D…10
・L1…125
・S…17
・W…53
・Working load (kg)…120