[Stainless Steel] S Hook EA638EH-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・A…9.6
・B…157
・C…57.1
・D…50.8
・Working load…109kg

【Product Specifications】
・Material-SUS316
・A…9.6
・B…157
・C…57.1
・D…50.8
・Working load…109kg