• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Snap Hook EA638GK-8

[Stainless Steel] Snap Hook EA638GK-8

【Product Specifications】
・Material-SUS316
・Working load-1kg
・L1…34
・W…15
・L2…22
・Throat opening…6

Part Number

Configured Part Number is shown.

EA638GK-8

Part Number
EA638GK-8
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638GK-8 in the [Stainless Steel] Snap Hook EA638GK-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)