Carabiner Hook (10 Pcs) EA638JG-107

Carabiner Hook (10 Pcs) EA638JG-107

【Product Specifications】
・Material-Body: Aluminum, Ring: Steel (nickel plating)
・Overall length-60mm
・Width-31mm
・Opening-16mm
・Wire dia.-6mm
・Ring ID-21mm
・It cannot be used for climbing.
・Color-Blue
・Qty. per unit-10 pc

Part Number

Configured Part Number is shown.

EA638JG-107

Part Number
EA638JG-107
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)