[Stainless Steel] Snap Hook EA638JP-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・d1…11
・l…120
・d2…18
・m…16
・Working load…450kg

【Product Specifications】
・Material-SUS316
・d1…11
・l…120
・d2…18
・m…16
・Working load…450kg