[Stainless Steel] Snap Hook EA638JP-19

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・d1…13
・l…160
・d2…22
・m…25
・Working load…600kg

【Product Specifications】
・Material-SUS316
・d1…13
・l…160
・d2…22
・m…25
・Working load…600kg