[Stainless Steel] Wire Rope Clip EA638RB-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・(1 x 19) wire rope is not available.
・Applicable wire dia.(mm)…4mm
・h…24
・I…19

【Product Specifications】
・Material-SUS304
・(1 x 19) wire rope is not available.
・Applicable wire dia.(mm)…4mm
・h…24
・I…19