[Stainless Steel] Wire Rope Clip EA638RZ-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・Applicable wire rope dia.…3mm
・Length…20
・Width…5

【Product Specifications】
・Material-SUS316
・Applicable wire rope dia.…3mm
・Length…20
・Width…5