[Steel] One-Sided Saddle EA947BR-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For SV cables, cabtire cords, thin steel cable pipes in common
・Unichrome plating
・Nominal D…19
・Pipe OD(mm)…19 to 20
・Weight…67g(per pack)

【Product Specifications】
・For SV cables, cabtire cords, thin steel cable pipes in common
・Unichrome plating
・Nominal D…19
・Pipe OD(mm)…19 to 20
・Weight…67g(per pack)