• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Pipe Clamp With Rubber Liner EA947FE-7A

Pipe Clamp With Rubber Liner EA947FE-7A

【Product Specifications】
・Compatible Dia …12.7 To 14.3mm
・Band Width …13mm
・Band Thickness …1mm(Gum Thickness :3mm)
・Thread Hole …M6
・Material …Steel 、Thermoplastic Elastomer
・Qty. Per Unit …10Piece

Part Number

Configured Part Number is shown.

EA947FE-7A

Part Number
EA947FE-7A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FE-7A in the Pipe Clamp With Rubber Liner EA947FE-7A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)