Square Nut EA949GS-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size-34x23mm
・Thickness-2.3mm
・Material-Steel plate(trivalent chromium plating)
・Use as a jam nut from the rear surface of an angle bracket.
・Thread size-M5

【Product Specifications】
・Size-34x23mm
・Thickness-2.3mm
・Material-Steel plate(trivalent chromium plating)
・Use as a jam nut from the rear surface of an angle bracket.
・Thread size-M5