Piano Wire EA951AP-0.8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …High Carbon steel
・For Various Springs Or For Wire For Cutting Food Or Soap
・The wire diameter …0.8mm
・Length …10m

【Product Specifications】
・Material …High Carbon steel
・For Various Springs Or For Wire For Cutting Food Or Soap
・The wire diameter …0.8mm
・Length …10m