Toggle Latch EA951BR-54

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Zinc die-cast and SUS304
・Finish-Chrome plating
・Dim. (mm)…32 x 75 x 19.8(H)
・Specification…With lock

【Product Specifications】
・Material-Zinc die-cast and SUS304
・Finish-Chrome plating
・Dim. (mm)…32 x 75 x 19.8(H)
・Specification…With lock