Torque Hinge(Resin) EA951BY-401

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Hinge part:POM resin, Shaft:SUS304
・Opening and closing can be maintained and fixed at an arbitrary position.
・Length-20
・Width-25mm
・Thickness-2mm
・Hole dia.-2.4mm
・Number of holes-4