[Stainless Steel] Long Hinge EA951CR-450

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Stainless steel (SUS430)
・Finish…Polishing
・Width…30mm
・Thickness…0.5mm
・Hole dia.…3mm
・Length…450mm

【Product Specifications】
・Material…Stainless steel (SUS430)
・Finish…Polishing
・Width…30mm
・Thickness…0.5mm
・Hole dia.…3mm
・Length…450mm