[Stainless Steel] Hinge EA951CX-208

[Stainless Steel] Hinge EA951CX-208
  • On Sale Till 31/08/2018

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.-70.5 x 55mm
・Thickness-1.5mm
・Hole dia.-6.8mm

Part Number

Configured Part Number is shown.

EA951CX-208

Part Number
EA951CX-208
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CX-208 in the [Stainless Steel] Hinge EA951CX-208 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)