[Stainless Steel] Hinge EA951CX-24

[Stainless Steel] Hinge EA951CX-24
  • On Sale Till 31/08/2018

【Product Specifications】
・Material-Stainless steel (SUS316)
・Hole dia.-5mm
・W x L x T (mm)…37 x 76 x 4.8

Part Number

Configured Part Number is shown.

EA951CX-24

Part Number
EA951CX-24
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CX-24 in the [Stainless Steel] Hinge EA951CX-24 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)