• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shelf Support (Amber) EA951E-22

Shelf Support (Amber) EA951E-22

【Product Specifications】
・Material-Steel (powder baking finish)
・With wood screw
・Hole dia.- -21 to -25: 4mm-26: 5mm
・Dim. (W x D x H)…15 x 100 x 120mm
・Load capacity…20kg

Part Number

Configured Part Number is shown.

EA951E-22

Part Number
EA951E-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951E-22 in the Shelf Support (Amber) EA951E-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)