L-Type Connecting Fitting [Stainless Steel] EA951EA-166A

L-Type Connecting Fitting [Stainless Steel] EA951EA-166A

【Product Specifications】
・Material-Stainless steel (SUS304)
・Width-19mm
・Thickness-2mm
・Hole dia.-6.2mm
・Size-64×64mm
・Number of holes-4
・Weight-About 39g(per 1pc.)
・Qty. per unit-1pc

Part Number

Configured Part Number is shown.

EA951EA-166A

Part Number
EA951EA-166A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EA-166A in the L-Type Connecting Fitting [Stainless Steel] EA951EA-166A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)