[Steel] Bar Joint EA951EA-18

[Steel] Bar Joint EA951EA-18

【Product Specifications】
・Width-16mm
・Thickness-3mm
・Cation electrodeposition coating (black) finish
・Oblong hole dim.-5.5 x 10mm
・Material-Steel
・Length (mm)…196
・Number of oblong holes…6
・Number of M5 tap holes…7

Part Number

Configured Part Number is shown.

EA951EA-18

Part Number
EA951EA-18
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EA-18 in the [Steel] Bar Joint EA951EA-18 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)