(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

[Stainless Steel] Angle (Oblong Hole) EA951EA-41

[Stainless Steel] Angle (Oblong Hole) EA951EA-41

【Product Specifications】
・Material-Stainless steel(SUS304)
・Width-16mm
・Thickness-2mm
・Hole size-5.5 x 10mm
・Both faces are hairline finish
・A…25
・B…25
・Number of oblong holes…2

Part Number

Configured Part Number is shown.

EA951EA-41

Part Number
EA951EA-41
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EA-41 in the [Stainless Steel] Angle (Oblong Hole) EA951EA-41 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)