Handrail Bracket (Stainless Steel) EA951EL-302 (Part Numbers)

Handrail Bracket (Stainless Steel) EA951EL-302

【Product Specifications】
・Material-Stainless steel (SUS304)
・Hair line finish
・Shaft dia.-16mm
・Base dia.-φ55mm
・Inclined spot usble neck adjustable type
・Compatible handrail dia.-Dia. 32mm
・Depth-70mm

Part Number

Configured Part Number is shown.

EA951EL-302

Part Number
EA951EL-302
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EL-302 in the Handrail Bracket (Stainless Steel) EA951EL-302 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)