Socket(Stainless Steel) EA951ET-31

Socket(Stainless Steel) EA951ET-31

【Product Specifications】
・Material-SUS304
・Finish-Hairline
・With wood screw
・Hole dia.: -11: 3mm-12 and -13: 4mm
・Applicable pipe dia.…19mm
・Plate dim.…35.5mm

Part Number

Configured Part Number is shown.

EA951ET-31

Part Number
EA951ET-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951ET-31 in the Socket(Stainless Steel) EA951ET-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)