Door Closer EA951LD-11A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Parallel type (Mount inward, open outward)
・With stopper
・For use on both right and left sides
・Color-Silver
・Material-Aluminum die cast
・With mounting screws
・Dim. (mm)…800 x 1,800
・Weight…30kg or less