[Stainless Steel] Arm Stopper EA951LE-19

[Stainless Steel] Arm Stopper EA951LE-19
  • On Sale Till 31/08/2018

【Product Specifications】
・Finish: -15: chrome plating, -17 to -18: barrel polishing
・For both left and right
・Popular-priced arm stopper
・Material…Stainless steel(SUS304)
・Length (max.)…292mm

Part Number

Configured Part Number is shown.

EA951LE-19

Part Number
EA951LE-19
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-19 in the [Stainless Steel] Arm Stopper EA951LE-19 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)