• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.
  • iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

[Stainless Steel] Stay EA951LE-2

[Stainless Steel] Stay EA951LE-2

【Product Specifications】
・Length-180mm
・Material-Stainless steel (SUS304)
・Hole dia.-4mm

Part Number

Configured Part Number is shown.

EA951LE-2

Part Number
EA951LE-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-2 in the [Stainless Steel] Stay EA951LE-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)