Arm Stopper EA951LE-20

Arm Stopper EA951LE-20

【Product Specifications】
・Material-Stainless steel (SUS304)
・For both left and right
・Hole dia.-4.2, 4.3mm
・Overall length (max.)-130.6mm

Part Number

Configured Part Number is shown.

EA951LE-20

Part Number
EA951LE-20
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-20 in the Arm Stopper EA951LE-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)