Lid Stay EA951LE-22

Lid Stay EA951LE-22

【Product Specifications】
・Material-Steel (chrome plating finish)
・Hole dia.-3.3, 3.6mm
・Angle 160°
・Application…For left
・Length…133.5mm

Part Number

Configured Part Number is shown.

EA951LE-22

Part Number
EA951LE-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-22 in the Lid Stay EA951LE-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)