Stay EA951LE-30A

Stay EA951LE-30A
  • On Sale Till 31/08/2018

【Product Specifications】
・Material …Stainless (SUS304)
・Description …The right For
・Full length …277mm
・Hole Dia …4.5mm
・Polishing Finish
・Lock Mechanism With

Part Number

Configured Part Number is shown.

EA951LE-30A

Part Number
EA951LE-30A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-30A in the Stay EA951LE-30A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)