30 mm seal brush (Plug-in type / PP)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Insertion type
・Brush dia.-0.2mm (excluding horse hair)
・Insertion plate thickness-0.6 to 1.5mm
・Mate-rial…PP
・Color…Ylw
・Length (m)…1
・Hair length…30
・Full height…48