[Insertion Type] Seal Brush (Rubber Frame) EA979KF-5B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Insertion type
・Brush dia.-0.2mm (excluding horse hair)
・Insertion plate thickness-0.6 to 1.5mm
・Mate-rial…PP
・Color…Blk
・Length (m)…5
・Hair length…30
・Full height…48