[Horizontal Attachment] Seal Brush (Rubber Frame) EA979KK-1B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Screw hole processing and gluing are necessary.
・Brush dia.-0.2mm
・Material…PP
・Color…Black
・Length…1m
・Hair length…40
・Full height…46