[Horizontal Attachment] Seal Brush (Rubber Frame) EA979KM-1B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…PP
・Color…Black
・Length…1m
・Hair length…60
・Full height…75

【Product Specifications】
・Material…PP
・Color…Black
・Length…1m
・Hair length…60
・Full height…75