[Vertical Attachment] Seal Brush (Aluminum Frame) EA979LA-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-LA-100, LB-10: 0.1mm, LB-50, LB-100: 0.2mm
・Material…Nylon
・Color…Black
・Length…1,000
・Hair length…10
・Full height…35