[Vertical Attachment] Seal Brush (Aluminum Frame) EA979LE-100L

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-0.5mm
・Material…PBT
・Color…Blue
・Length…1,000
・Hair length…100
・Full height…145