[Horizontal Attachment] Seal Brush (Aluminum Frame) EA979LJ-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-LJ: 0.1mm, LK: 0.2mm
・Material…Nylon
・Color…Black
・Length…1,000
・Hair length…10
・Full height…25