[Horizontal Attachment] Seal Brush (Aluminum Frame) EA979LL-100C

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-0.2mm (excluding horse hair)
・Material…PP
・Color…Black
・Length…1,000
・Hair length…80
・Full height…95