[Vertical Attachment] Seal Brush (Stainless Steel Frame) EA979MA-45

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw mounting-Prepare separately.
・Material…PP
・Color…White
・Length…450
・Hair length…25
・Brush dia.…0.2

【Product Specifications】
・Screw mounting-Prepare separately.
・Material…PP
・Color…White
・Length…450
・Hair length…25
・Brush dia.…0.2