[Vertical Attachment] Seal Brush (Stainless Steel Frame) EA979MB-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw mounting-Prepare separately.
・Material…PP
・Color…White
・Length…300
・Hair length…60
・Brush dia.…0.5

【Product Specifications】
・Screw mounting-Prepare separately.
・Material…PP
・Color…White
・Length…300
・Hair length…60
・Brush dia.…0.5